??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-15/16 Inch
Part No.
070554
Description
F4S-S2-215R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
3-19/32 Inch
B
7-3/16 Inch
C
3-29/32 Inch
D
5-9/16 Inch
Bolt Diameter
3/4 Inch
G
1-33/64 Inch
H
3/4 Inch
J
6-1/2 Inch
K
7-7/8 Inch
L
4-45/64 Inch
N
3-27/32 Inch
P
5/16 Inch
Total Expansion
1/4 Inch
Y
0.025 Inch
Z
3-15/32 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.